IESNA:LM-63-2002
[TEST]P1055166
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2433
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1608.4 1590.9 1584.2 1572.1 1556 1535.8 1508.9 1480.7 1448.4 1412.1
1369 1327.4 1280.3 1233.2 1183.5 1132.4 1079.9 1026.1 971 911.8
856.7 797.5 738.3 680.5 621.3 560.8 500.3 437.1 375.2 314.7
251.5 196.3 143.9 95.5 49.8 16.1 0
1608.4 1617.8 1607.1 1588.3 1557.3 1514.3 1463.2 1410.7 1347.5 1287
1222.5 1156.6 1085.3 1012.7 938.7 866.1 793.5 722.2 653.6 585
519.1 454.6 392.7 333.5 286.5 248.8 213.8 180.2 150.6 122.4
98.2 76.7 56.5 39 24.2 10.8 0
1608.4 1599 1578.8 1531.8 1464.5 1395.9 1316.6 1231.9 1139.1 1046.3
949.5 856.7 766.6 683.2 606.5 533.9 459.9 408.8 371.2 334.9
298.6 269 240.7 213.8 191 169.4 147.9 129.1 111.6 94.1
76.7 61.9 48.4 35 21.5 10.8 0
1608.4 1599 1558.7 1488.7 1408 1311.2 1209 1097.4 985.8 878.2
774.6 683.2 595.8 512.4 451.9 411.5 372.5 340.2 306.6 278.4
252.8 230 208.4 188.3 169.4 152 134.5 118.3 102.2 87.4
72.6 59.2 45.7 33.6 21.5 10.8 0
1608.4 1603 1564 1487.4 1394.6 1291 1176.7 1053 934.7 824.4
719.5 626.7 536.6 468 426.3 388.7 355 324.1 293.2 266.3
243.4 221.9 201.7 182.9 164.1 146.6 130.4 115.7 99.5 84.7
71.3 57.8 44.4 32.3 20.2 9.4 0
